You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Encoders
  4. Incremental encoders with display
  5. RVP510

Incremental encoder with solid shaft and display

RVP510

INCREMENTAL ENCODER PERFORMANCE LINE

Incremental encoder with solid shaft and display

RVP510

INCREMENTAL ENCODER PERFORMANCE LINE

  • Can be configured as encoder, speed monitor or counter
  • Clearly visible LED display with red/green colour change
  • High shock and vibration resistance thanks to magnetic sensing principle
  • Resolution freely programmable from 1 ... 10,000
  • User-friendly communication and parameterisation via IO-Link
  • cmim
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Resolution 1...10000; (parameterisable; Factory setting: 1024) resolution
Communication interface IO-Link
Shaft design solid shaft
Shaft diameter [mm] 10
Application
Function principle incremental
Detection system magnetic
Application encoder; Speed monitor; counter
Electrical data
Operating voltage [V] 4.75...30 DC
Current consumption [mA] < 350
Protection class III
Reverse polarity protection yes
Max. revolution electrical [U/min] 12000
Outputs
Electrical design HTL/TTL
Switching frequency [kHz] 1000
Factory setting
Output function: HTL (50 mA)
Short-circuit protection yes
Phase difference A and B [°] 90
Measuring/setting range
Resolution 1...10000; (parameterisable; Factory setting: 1024) resolution
Speed monitor
Set point SP
-9994...9999 U/min -166.6...166.7 Hz
Reset point rP
-9999...9994 U/min -166.7...166.6 Hz
Counter
Preset point 1...9999
Accuracy / deviations
Accuracy [°] 0.1
Software / programming
Parameter setting options encoder; Resolution; direction of rotation; HTL; TTL; Speed monitor; Resolution
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SIO mode yes
Min. process cycle time [ms] 2.3
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...85
Max. relative air humidity [%] 95; (condensation not permissible)
Protection IP 65; (on the housing: IP 67; on the shaft: IP 64)
Tests / approvals
Shock resistance
100 g
Vibration resistance
20 g
MTTF [years] 218
Mechanical data
Weight [g] 429
Dimensions [mm] Ø 58 / L = 80.2
Materials flange: aluminium; housing: stainless steel (444/1.4521); display window: PEI
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
stainless steel
Max. shaft load axial (at the shaft end) [N] 40
Max. shaft load radial (at the shaft end) [N] 60
Fixing flange clamping flange
Displays / operating elements
Display
10-segment display, red/green 4-digit parameterisable
2 x LED, yellow
5 x LED, green
Electrical connection
IO-Link Connector: 1 x M12, radial, can also be used axially; coding: A; Moulded body: stainless steel (316 / 1.4401); Maximum cable length: 100 m; (IO-Link: max. 20 m)
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)