You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Level sensors
  4. Use in hygienic applications
  5. LMT202

Sensor for point level detection

LMT202

LMBCE-A34E-QSKG-2/US

Sensor for point level detection

LMT202

LMBCE-A34E-QSKG-2/US

  • For the reliable level control in tanks and containers
  • Hygienic design for the requirements of the food and beverage industry
  • Use in liquid and viscous media and bulk materials
  • Differentiation of media by parameterisation of the switching outputs
  • Reliable suppression of deposits or foam
  • User-friendly communication and parameterisation via IO-Link
  • acs
  • ce
  • fda
  • ukca
  • cul
  • iolink
  • ec19352004
  • ktw
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Factory setting hydrous media
Process connection G 3/4 external thread
Application
Special feature Gold-plated contacts
Installation suited for installation in existing tuning fork adapters
Media Liquids; viscous media; powder
Recommended media water; hydrous media; oils; oil-based media; powder
Cannot be used for See the operating instructions, chapter "Function and features".
Probe length [mm] 28
Tank pressure [bar] -1...40
Oil
Medium temperature [°C] -20...100
Medium temperature short time [°C] -20...150; (1 h)
Water
Medium temperature [°C] -20...100
Medium temperature short time [°C] -20...150; (1 h)
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Measuring principle capacitive
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Factory setting hydrous media
Response times
Response time [s] < 0.5
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 370
Operating conditions
Ambient temperature [°C] -20...85
Note on ambient temperature
Medium temperature: < 100 °C
-20...60 °C
Medium temperature: < 150 °C
Storage temperature [°C] -40...85
Protection IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4 : open tanks
DIN EN 61000-6-3 : closed tanks
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 223
UL approval
UL Approval no. H001
Mechanical data
Weight [g] 145.7
Dimensions [mm] Ø 30 / L = 112
Materials stainless steel (1.4404 / 316L); PEEK; PEI; FKM
Materials (wetted parts) PEEK; surface characteristics: Ra < 0,8 / Rz 4
Process connection G 3/4 external thread
Displays / operating elements
Display
switching status LED, yellow
operating status LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated