Sensor for point level detection
LMT100
LMACE-A12E/QSKG/0/US
Sensor for point level detection
LMT100
LMACE-A12E/QSKG/0/US
- For the reliable level control in tanks and containers
- Hygienic design for the requirements of the food and beverage industry
- Use in liquid and viscous media and bulk materials
- Differentiation of media by parameterisation of the switching outputs
- Reliable suppression of deposits or foam
- User-friendly communication and parameterisation via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Factory setting | hydrous media |
Process connection | threaded connection G 1/2 sealing cone |
Application
Special feature | Gold-plated contacts |
---|---|
Media | Liquids; viscous media; powder |
Cannot be used for | See the operating instructions, chapter "Function and features". |
Probe length [mm] | 11 |
Tank pressure [bar] | -1...40 |
MAWP (for applications according to CRN) [bar] | 40 |
Medium temperature [°C] | -40...100 |
---|---|
Medium temperature short time [°C] | -40...150; (1 h) |
Medium temperature [°C] | -40...100 |
---|---|
Medium temperature short time [°C] | -40...150; (1 h) |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Factory setting | hydrous media |
---|
Response times
Response time [s] | < 0.5 |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -40...85 | |||
---|---|---|---|---|
Note on ambient temperature |
|
|||
Storage temperature [°C] | -40...85 | |||
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [years] | 223 | ||||||
UL approval |
|
Mechanical data
Weight [g] | 169.5 |
---|---|
Materials | stainless steel (1.4404 / 316L); PEEK; PEI; FKM |
Materials (wetted parts) | PEEK; surface characteristics: Ra < 0,8 / Rz 4 |
Process connection | threaded connection G 1/2 sealing cone |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|