You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters for capacitive sensors
  5. E43904

Mounting adapter for capacitive sensors

E43904

MOUNTING CAP G1",POM

Mounting adapter for capacitive sensors

E43904

MOUNTING CAP G1",POM

  • Reliable installation in a vessel wall
  • Efficient protection against soiling, impact and shock
  • For level detection with capacitive sensors in containers and tanks
  • High pressure rating
  • Use in high medium temperatures
Application
Pressure rating [bar] 8
Operating conditions
Ambient temperature [°C] -25...80
Mechanical data
Weight [g] 40
Dimensions [mm] G 1 / L = 50
Thread designation G 1
Materials Adapter: POM
Tightening torque [Nm] 5
Sensor connection threaded connection M18 x 1 internal thread
Process connection threaded connection G 1 external thread
Remarks
Pack quantity 1 pcs.