You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E43312

Process adapter Tri-Clamp

E43312

ADAPT G1/2-CLAMP (2") 3A

Process adapter Tri-Clamp

E43312

ADAPT G1/2-CLAMP (2") 3A

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
  • fcm
  • fda
  • ehedg
  • ec19352004
  • 3a
  • crn
Application
Design with leakage port
Pressure rating [bar] 16
MAWP (for applications according to CRN) [bar] 16
Mechanical data
Weight [g] 268
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection Clamp DN50 (2") DIN 32676 (ISO 2852)
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.