Application
Pressure rating [bar] | 25 |
---|
Mechanical data
Weight [g] | 367 |
---|---|
Materials | stainless steel (316L/1.4435) |
Sensor connection | G 1/2 sealing cone |
Process connection | Varivent Form F, DN25 (1"), Ø 50 mm |
Surface characteristics Ra/Rz of the wetted parts | 0.4 / 4 |
Remarks
Pack quantity | 1 pcs. |
---|