• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E43301
  • ehedg_t
  • fcm
  • fda
  • ec19352004
Application
Design for pipes
Pressure rating [bar] 50
Note on pressure rating
for the connection sensor - adapter
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 162
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection welding adapter DN25 (29 x 1,5); Maße gemäß DIN 11866; Reihe A DIN
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Accessories
Items supplied
O-rings:, FKM
Remarks
Pack quantity 1 pcs.