Application
Application | for industrial applications |
---|---|
Media | liquids and gases |
Pressure rating [bar] | 100 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 57.9 |
---|---|
Dimensions [mm] | M18 x 1.5 |
Thread designation | M18 x 1.5 |
Materials | stainless steel (316L/1.4404) |
Tightening torque [Nm] | 50 |
Sensor connection | M18 x 1,5 internal thread |
Process connection | threaded connection G 1/2 |
Insertion depth [mm] | 21; (measuring probe SID, SFD, TN) |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |