You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E33401

Process adapter Tri-Clamp

E33401

ADAPT G1/2-CLAMP DIN32676/1

Process adapter Tri-Clamp

E33401

ADAPT G1/2-CLAMP DIN32676/1

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
  • ehedg_t
  • fcm
  • fda
  • ec19352004
  • crn
Application
Pressure rating [bar] 25
MAWP (for applications according to CRN) [bar] 25
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 204.5
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection Clamp DN25...DN40 (1...1,5") DIN 32676 (ISO 2852)
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.