You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. IO-Link
  3. IO-Link accessories / connection technology
  4. IO-Link accessories
  5. E30398

IO-Link memory plug

E30398

MEMORY PLUG

IO-Link memory plug

E30398

MEMORY PLUG

  • Easy connection via the tried-and-tested M12 connector
  • Re-writable as often as desired
  • Uncomplicated replacement of a faulty unit
  • Quick and easy parameter setting of IO-Link sensors
  • User-friendly copying and saving of sensor data
  • ce
  • cul
Electrical data
Operating voltage [V] 18...32 DC
Current consumption [mA] < 35
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Outputs
Output signal IO-Link
Electrical design PNP
Max. voltage drop switching output DC [V] 0.5
Permanent current rating of switching output DC [mA] 500; (briefly: 2 A / 50 ms)
Type of short-circuit protection depending on the connected sensor
Interfaces
Communication interface IO-Link
IO-Link Device
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
Profiles no profile
SIO mode no
Required master port type A
Min. process cycle time [ms] 2.5
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 (Draft)
Number of ports class A 1
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-6-2
Shock resistance
DIN IEC 68-2-27 50 g 11 ms
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 655.69
Mechanical data
Weight [g] 116.5
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PA PACM 12 (TROGAMID); PET
Sealing material FKM
Displays / operating elements
Display
operation 2 x LED, green
Remarks
Remarks
only for positive switching sensors
The memory plug acts as master if it is connected with a sensor.
The memory plug acts as device if it is used with the service program.
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Sealing: FKM