You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. IO-Link
  3. IO-Link devices
  4. IO-Link - Displays
  5. E30391

IO-Link display

E30391

IO-Link DISPLAY 1,44"

IO-Link display

E30391

IO-Link DISPLAY 1,44"

  • With text displays and dialogue box for free text
  • Colour change for text and background
  • Flexible adaptation of the display, also during operation
  • Easy integration into each IO-Link structure
  • ce
  • ukca
  • cul
  • iolink
Application
Special feature Gold-plated contacts
Application display for freely definable process values, texts and messages assigned from the controller
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 47
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Software / programming
Parameter setting options display, indication (figure, text, QR code)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode no
Required master port type A
Process data binary 6
Min. process cycle time [ms] 8.4
Supported DeviceIDs
Type of operation DeviceID
default 681
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...80
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4
Shock resistance
DIN EN 60068-2-27 20 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...50 Hz)
MTTF [years] 5.63
Mechanical data
Weight [g] 174
Materials stainless steel (316L/1.4404); PC; PBT-GF30; PPS; FKM; PA 6.6-GF30
Displays / operating elements
Display
colour display 1,44", 128 x 128 pixels
2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; Contacts: gold-plated