You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. E30390

IO-Link interface

E30390

USB IO-LINK MASTER

IO-Link interface

E30390

USB IO-LINK MASTER

  • For quick and easy parameter setting and set-up
  • Clearly visible powerful LEDs for displaying operation, switching status, function and error
  • Complete set with power supply for the sensors
  • For connecting sensors with IO-Link capability to a PC
  • Reading of the current measured values, process values and parameter settings
phase-out article
Alternative articles: ZZ1060 Product comparison: E30390 / ZZ1060 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • iolink
Application
Application parameter setting and analysis of units
Electrical data
Nominal voltage DC [V] 5; (mains operation: 24 V DC)
Current consumption [mA] < 500; (mains operation: < 1000 mA)
Protection class III
Outputs
Short-circuit protection yes
Interfaces
Communication interface IO-Link
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 1
Operating conditions
Ambient temperature [°C] -25...45
Protection IP 20
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Mechanical data
Weight [g] 572.4
Displays / operating elements
Display
operation 1 x LED, yellow
switching status 2 x LED, yellow
function 1 x LED, green
errors 1 x LED, red
Accessories
Items supplied
Connection cable: M12, EVC176
USB cable
plug-in power supply with international adaptation
Accessories (optional)
Software: "LINERECORDER DEVICE", QA0011 / QA0012
Remarks
Pack quantity 1 pcs.
Electrical connection - socket
Connector: M12; coding: A