You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E20744

Reflector for retro-reflective sensors

E20744

REFLECTOR TS-48X48

Reflector for retro-reflective sensors

E20744

REFLECTOR TS-48X48

  • For the reliable operation of retro-reflective sensors
  • Easy mounting using only two screws
  • Suitable for red light and infrared light
Application
Design rectangular, for red light and infrared light retro-reflective sensors
Operating conditions
Ambient temperature [°C] -10...60
Mechanical data
Weight [g] 16
Dimensions [mm] 61 x 51.5 x 8
Reflector surface [mm] 48 x 48
Materials front panel: PMMA; base: ABS
Remarks
Pack quantity 1 pcs.