You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E12432

Connection cable

E12432

VDOGH080MSS00,3H03STGH030MSS

Connection cable

E12432

VDOGH080MSS00,3H03STGH030MSS

  • High protection rating for the requirements of harsh industrial environments
  • Permanent, reliable sealing even when mounted without tools
  • Wide operating temperature range
  • ce
  • ukca
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 51
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 0.3 m, PUR, Halogen-free, black, Ø 6.8 mm; 3 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm