You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12339

Connecting cable with socket

E12339

ADOAH040MSS0005C04

Connecting cable with socket

E12339

ADOAH040MSS0005C04

  • High protection rating for the requirements of harsh industrial environments
  • Permanent, reliable sealing even when mounted without tools
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Angled type for use where space is restricted
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...85
Note on ambient temperature
21 days: -25...120 °C
Protection IP 67
Mechanical data
Weight [g] 271
Dimensions [mm] 28 x 15 x 38
Materials TPU
Moulded-body material TPU
Material nut diecast zinc
Drag chain suitability yes
Drag chain suitability
bending radius min. 10 x cable diameter
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 5 mm, shielded; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: diecast zinc; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: screen not connected