You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters for capacitive sensors
  5. E11036

Mounting adapter for capacitive sensors

E11036

MOUNTING ADAPTER M30 PVDF

Mounting adapter for capacitive sensors

E11036

MOUNTING ADAPTER M30 PVDF

  • Reliable installation in a vessel wall
  • Efficient protection against soiling, impact and shock
  • For level detection with capacitive sensors in containers and tanks
  • High pressure rating
  • Use in high medium temperatures
Application
Pressure rating [bar] 8
Operating conditions
Ambient temperature [°C] -25...110
Mechanical data
Weight [g] 83.4
Dimensions [mm] G 1 1/4 / L = 65
Thread designation G 1 1/4
Materials Adapter: PVDF; Gasket: EPDM
Sensor connection threaded connection M30 x 1,5 internal thread
Process connection threaded connection G 1 1/4 external thread
Remarks
Pack quantity 1 pcs.