You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters for capacitive sensors
  5. E11033

Mounting adapter for capacitive sensors

E11033

MOUNTING ADAPTER M30 POM

Mounting adapter for capacitive sensors

E11033

MOUNTING ADAPTER M30 POM

  • Reliable installation in a vessel wall
  • Efficient protection against soiling, impact and shock
  • For level detection with capacitive sensors in containers and tanks
  • High pressure rating
  • fda
Application
Medium temperature [°C] -25...100
Medium temperature short time [°C] -25...110
Pressure rating [bar] 8
Mechanical data
Weight [g] 90.5
Dimensions [mm] G 1 1/2 / L = 65
Thread designation G 1 1/2
Materials Adapter: POM; Gasket: EPDM
Sensor connection threaded connection M30 x 1,5 internal thread
Process connection threaded connection G 1 1/2 external thread
Remarks
Pack quantity 1 pcs.