Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Nominal voltage AC [V] | < 230 |
Nominal frequency AC [Hz] | 47...63 |
Input voltage range AC [V] | 100...240 |
Output voltage DC [V] | 24...28 |
Protection class | II; (IEC 61140) |
Power-on delay time [s] | < 0.38 |
Output voltage [V] | adjustable |
Max. output current at min. output voltage [A] | 2.5 |
Number of output circuits | 1 |
Max. residual ripple [mV] | 50 |
Efficiency (nominal voltage 230 V AC / 50 Hz) [%] | 88 |
External input protection | 10 A; B |
Derating [W/K] | 2% / K (> 60° C) |
Mains buffering time (nominal voltage 230 V AC / 50 Hz) [ms] | 90 |
Outputs
Short-circuit proof | yes |
---|---|
Overload protection | yes |
Reliability of the DC OK signal | 24 V DC (30 mA) |
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Protection | IP 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 335 |
---|---|
Type of mounting | rail; (TH35 (EN 60715); free space for convection cooling 30 mm) |
Dimensions [mm] | 90 x 45 x 100 |
Materials | PC ABS |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | cage clamps: |
---|