You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Safety technology
  3. AS-Interface Safety at Work
  4. Safe input/output modules
  5. AC007S

Safe AS-Interface universal module

AC007S

Universal module 2SI 2xOSSD

Safe AS-Interface universal module

AC007S

Universal module 2SI 2xOSSD

  • For the connection of electro-sensitive protective equipment (ESPE)
  • Integration of safety-related components in AS-i
  • Safe signal detection using two OSSD inputs
  • Device connection via M12 sockets or cage clamps
  • Clearly visible powerful LEDs for displaying operation, switching status and error
Article no longer available - archive entry
Alternative articles: AC508S Product comparison: AC007S / AC508S When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
  • cul
Application
Application connection of electro-sensitive protective equipment (ESPE) type 4 according to EN 61496-1
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 35
Protection class III
Inputs
Input circuit of digital inputs PNP
Sensor supply of the inputs ext. 24 V DC PELV
Power supply [V] 20.4...28.8
Max. total current rating of inputs [mA] 2000
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Switching level low [V] < 5
Digital inputs protected against short circuits yes
Overload protection digital inputs yes
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...55
Storage temperature [°C] -25...85
Max. relative air humidity [%] 95
Protection IP 67
Tests / approvals
EMC
EN 50295
IEC 62026-2
Safety classification
Complies with the requirements
ISO 13849-1: 2015 category 4, PL e
IEC 61508 SIL 3
Mission time TM [h] 87600
Mission time TM (additional indication)
10 years
calculation basis
Ambient temperature: 40 °C
PFH [1/h] 1,54E-09
Max. internal capacitance [nF] 10
AS-i classification
AS-i version 2.11; 3.0
Extended addressing mode no
AS-i master profile M3; M4
AS-i profile S-0.B.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] B.E
AS-i certificate 80002
Mechanical data
Weight [g] 280
Materials PA 6
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - receiver
Connector: M12; coding: A
Electrical connection - transmitter
Connector: M12; coding: A