replaced by: SI5010 - Product comparison: SI1010/SI5010

SI1010

|· SID10ADBFPKG/US

Flow sensors

DrawingWiring3D PDF PDF data sheet   Print Version


Collapse all categories
1: internal thread M18 x 1.5
2: setting pushbuttons
Product characteristics
Flow monitor
Compact type for adapter
Process connection: internal thread M18 x 1.5 for adapter
Probe length: 45 mm
short response time
Setting range: 3...300 cm/s (liquids)
Application
Application coolants / oils in machine tools
Pressure rating [bar]300
Medium temperature Liquids [°C]-25...80
Medium temperature Gases [°C]-
Electrical data
Electrical design DC PNP
Operating voltage [V]20...36 DC ¹)
Current consumption [mA]< 100
Reverse polarity protection yes
Outputs
Output function normally open / closed programmable
Current rating [mA]400
Voltage drop [V]< 2.5
Short-circuit protection yes (non-latching)
Overload protection yes
Measuring / setting range
Liquids
Setting range [cm/s]3...300
Greatest sensitivity [cm/s]3...60
Gases
Setting range [cm/s]-
Greatest sensitivity [cm/s]-
Accuracy / deviations
Max. temperature gradient of medium [K/min]300
Response times
Power-on delay time [s]15 *)
Response time [s]1...2 **)
Software / programming
Adjustment of the switch point pushbuttons
Environment
Ambient temperature [°C]-25...80
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27: 50 g (11 ms)  
Vibration resistance
DIN EN 60068-2-6 20 g (55...2000 Hz)  
MTTF [Years]258
Mechanical data
Process connection internal thread M18 x 1.5 for adapter
Materials (wetted parts) stainless steel 316L / 1.4404; O-ring: FKM 8 x 1.5 gr 80° Shore A
Housing materials PBT-GF 20
Probe length L [mm]45
Weight [kg]0.292
Displays / operating elements
Function display LED10 LEDs, three-colour
Electrical connection
Connection M12 connector
Wiring
P = programming wire (for remote adjustment)
Remarks
Remarks
¹) to EN50178, SELV, PELV
*) optically indicated
**) for a temperature gradient of 1 K/min
Pack quantity [piece]1
ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355  —  We reserve the right to make technical alterations without prior notice.  —  US  —  SI1010  —  10.07.2013

replaced by: SI5010 - Product comparison: SI1010/SI5010

 
up | Select language | PDF data sheet | Print Version
Approvals, classifications as well as product news, animations and videos on this product