Inductive sensor
IE5366
IEB3002BBPKG/V4A/AS
Inductive sensor
IE5366
IEB3002BBPKG/V4A/AS
- Particularly short housing
- For use where space is restricted
- Resistant to oils and coolants
- Robust housing for use in metalworking
- Very high switching frequency
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | Threaded type |
Dimensions [mm] | M8 x 1 / L = 30 |
Application
System | gold-plated contacts; Increased sensing range |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 800 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminum: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch-point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65; IP 67; (with ifm socket duly screwed on) |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1462 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 13.2 |
---|---|
Housing | Threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 30 |
Thread designation | M8 x 1 |
Material | stainless steel (1.4401 / 316); sensing face: LCP orange; LED window: PPSU; lock nuts: stainless steel (1.4401 / 316) |
Tightening torque [Nm] | A = 5 mm: 2 Nm; B = 5 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Installation
|
|
---|