Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Insulation rating [V] | 500 |
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 150 |
Type of light | red light |
Wave length [nm] | 655 |
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Diameter of the smallest detectable object [mm] | 0.05 |
---|
Accuracy / deviations
Repeatability [mm] | 0.01 |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 3.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switching cycles counter; Min./Max. Signalspeicher; Operating mode | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 548 |
Mechanical data
Weight [g] | 144.5 |
---|---|
Dimensions [mm] | 100 x 10 x 80 |
Fork depth D [mm] | 55 |
Fork width W [mm] | 80 |
Materials | housing: diecast zinc powder-coated; lens: glass |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Other data
operating mode adjustable via IO-Link
standard | high resolution | Power | Speed | |
Resolution | 0.05 mm | 0.04 mm | 0.15 mm | 0.05 mm |
Repeatability | 0.01 mm | 0.01 mm | 0.015 mm | 0.015 mm |
Switching frequency | 5000 Hz | 2000 Hz | 1000 Hz | 10000 Hz |
Repeatability | 3 σ |