You probably do not come from: Singapore. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Photoelectric angle sensors
  5. OPL204

Photoelectric angle sensor

OPL204

OPL-DPKG/US

Photoelectric angle sensor

OPL204

OPL-DPKG/US

  • Quick set-up: no need to align transmitter and receiver
  • Fine and precise light beam across the whole fork width
  • Metal housing reduces distortion
  • Light-on/dark-on mode selectable via rotary switch
  • Intuitive setting of the sensitivity via potentiometer
  • ce
  • cul
Product characteristics
Type of light red light
Application
Special feature Function check output
Electrical data
Operating voltage [V] 10...35 DC; ("supply class 2" to cULus)
Current consumption [mA] < 45
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function dark-on mode
Max. voltage drop switching output DC [V] 2
Function check output yes
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 919
Mechanical data
Weight [g] 150
Dimensions [mm] 65 x 10 x 106
Side length X [mm] 54
Side length Y [mm] 55
Sensor width Z [mm] 60.46
Materials housing: diecast zinc; lens: glass
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A