You probably do not come from: Singapore. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Photoelectric angle sensors
  5. OPL201

Photoelectric angle sensor

OPL201

OPL-FCKG/IO-LINK/AS

Photoelectric angle sensor

OPL201

OPL-FCKG/IO-LINK/AS

  • Quick set-up: no need to align transmitter and receiver
  • Fine and precise light beam across the whole fork width
  • Metal housing reduces distortion
  • Light-on/dark-on mode selectable via rotary switch
  • Intuitive setting of the sensitivity via potentiometer
  • ce
  • iolink
  • cul
Product characteristics
Type of light red light
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (selectable)
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Diameter of the smallest detectable object [mm] 0.3
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification; Device Diagnosis; Teach Channel; Switching Channel; Process Data Variable
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
Supported DeviceIDs
Type of operation DeviceID
default 978
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 709
Mechanical data
Weight [g] 187
Dimensions [mm] 105 x 10 x 105
Side length X [mm] 80
Side length Y [mm] 80
Sensor width Z [mm] 100
Materials housing: diecast zinc black anodised; lens: glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A