Ultrasonic sensor
UGT515
UGA01600HOKG/US
Ultrasonic sensor
UGT515
UGA01600HOKG/US
- Very large detection range
- Intuitive setting of the detection range via pushbutton
- Clearly visible LED for indicating switching status and echo
- Output function normally open / normally closed programmable
- Non-contact detection independent of colour, transparency or surface characteristics of the object
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Sensing range [mm] | 150...1600; (Target: 200 x 200 mm) |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 97.5 |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 55 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Converter frequency [kHz] | 230 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Electrical design | NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 3 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 150...1600; (Target: 200 x 200 mm) |
---|---|
Blind zone [mm] | 150 |
Angle of aperture cylindrical [°] | 15; (±2) |
Max. deviation from the 90° angle sensor/object [°] | ± 4 |
Accuracy / deviations
Temperature compensation | yes |
---|---|
Hysteresis [%] | < 2 |
Switch point drift [%] | -2...2 |
Repeatability | 1 % |
Resolution [mm] | 1 |
Notes on the accuracy / deviation | The indicated values are reached after a warm-up time of min. 20 minutes |
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...80 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 132 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 101.5 |
---|---|
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 97.5 |
Thread designation | M18 x 1 |
Materials | stainless steel (1.4404 / 316L); PA; epoxy glass ceramics |
Tightening torque [Nm] | 50 |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Teach function | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
|
|
---|