Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link | ||
Process connection | threaded connection M18 x 1,5 internal thread | ||
Installation length EL [mm] | 45 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
Media | liquids and gases |
Pressure rating [bar] | 300 |
Minimum installation depth [mm] | 12 |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 45 | ||
---|---|---|---|
Measuring range |
|
||
Set point SP |
|
||
Reset point rP |
|
||
In steps of |
|
Resolution of switching output [K] | 0.1 |
---|---|
Resolution of display [K] | 0.1 |
Accuracy / deviations
Switch point accuracy [K] | ± 0,3 + (± 0,1 % MS) |
---|---|
Display accuracy [K] | ± 0,3 + (± 0,1 % MS) |
Temperature coefficient [% of the span / 10 K] | 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 254 | ||||
UL approval |
|
Mechanical data
Weight [g] | 204 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 140 |
Materials | stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC |
Materials (wetted parts) | stainless steel (316L/1.4404); O-ring: FKM 80 Shore A |
Process connection | threaded connection M18 x 1,5 internal thread |
Installation length EL [mm] | 45 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|