You probably do not come from: Namibia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Level sensors
  4. All level sensors
  5. KI5303

Capacitive sensor

KI5303

KI-3250NBPKG/SL/1P/IO

Capacitive sensor

KI5303

KI-3250NBPKG/SL/1P/IO

  • Easily adjustable sensing range
  • High protection rating for the requirements of harsh industrial environments
  • Use in high medium temperatures
  • For position detection or level monitoring
  • Easy parameter setting via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 0.5...40
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 92
Application
Medium temperature [°C] -25...110
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 22
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 30
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 0.5...40
Sensing range adjustable yes
Factory setting sensing range [mm] 25
Real sensing range Sr [mm] 25 ± 10 %
Accuracy / deviations
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification
SIO mode yes
Required master port type A
Min. process cycle time [ms] 20
IO-Link functions (acyclical) application specific tag; operating hours counter; normally open / normally closed (configurable); PNP / NPN (parametrierbar); switch point setting; Hysteresis
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 30 kV AD / 4 kV CD
EN 61000-4-3 10 V/m
EN 61000-4-4 2 kV
EN 61000-4-6 10 V
EN 55011 class B
Vibration resistance
DIN EN 60947-5-2 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
DIN EN 60947-5-2 30 g 6 shocks / 11 ms half-sine (x, y, z)
MTTF [years] 896.74
UL approval
Ta -25...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. D002
File number UL E174191
Mechanical data
Weight [g] 96.7
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 92
Thread designation M30 x 1.5
Materials PBT; PC; POM
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4 mm; 3 x 0.34 mm²