Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 0.5...40 |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 92 |
Application
Medium temperature [°C] | -25...110 |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 22 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 30 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 0.5...40 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 25 |
Real sensing range Sr [mm] | 25 ± 10 % |
Accuracy / deviations
Hysteresis [% of Sr] | 1...15 |
---|---|
Switch point drift [% of Sr] | -15...15 |
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 |
Profiles | Smart Sensor: Process Data Variable; Device Identification |
SIO mode | yes |
Required master port type | A |
Min. process cycle time [ms] | 20 |
IO-Link functions (acyclical) | application specific tag; operating hours counter; normally open / normally closed (configurable); PNP / NPN (parametrierbar); switch point setting; Hysteresis |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 896.74 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 96.7 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 92 |
Thread designation | M30 x 1.5 |
Materials | PBT; PC; POM |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR, Ø 4 mm; 3 x 0.34 mm² |
---|