You probably do not come from: Namibia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40268

Progressive ring fitting

E40268

COMPRESSION FITTING G3/4 METALLIC SEALIN

Progressive ring fitting

E40268

COMPRESSION FITTING G3/4 METALLIC SEALIN

  • For a quick and easy mounting of temperature sensors
  • User-friendly setting of the requested immersion depth of the sensor
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
  • acs
  • reg31
  • ktw
Application
Installation Progressive ring fitting
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 161
Materials stainless steel (1.4404 / 316L)
Sensor connection Ø 8 mm
Process connection threaded connection G 3/4
Remarks
Pack quantity 1 pcs.