You probably do not come from: Namibia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Thermowells for temperature sensors
  5. E37610

Thermowell for temperature sensors

E37610

THERMOWELL, D6/ G1/2 /L=100

Thermowell for temperature sensors

E37610

THERMOWELL, D6/ G1/2 /L=100

  • Reliable protection against aggressive media and high flow velocities
  • Allows the replacement of the temperature sensor in a running process
  • High pressure rating
  • Simple process connection via adapter
  • Robust stainless steel housing for the requirements of harsh industrial environments
Application
Design for temperature sensors EL = 100 mm
Pressure rating [bar] 100
Note on pressure rating
< 250 °C
Mechanical data
Weight [g] 130.7
Materials stainless steel (316Ti/1.4571)
Sensor connection G 1/2 Ø 6 mm
Process connection G 1/2
Installation length EL [mm] 74
Bore length BL [mm] 100
Remarks
Pack quantity 1 pcs.