You probably do not come from: Namibia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E20454

Reflector for retro-reflective sensors

E20454

REFLECTOR TS-96x96

Reflector for retro-reflective sensors

E20454

REFLECTOR TS-96x96

  • For the reliable operation of retro-reflective sensors
  • Easy mounting using only two screws
  • Suitable for red light and infrared light
Application
Design rectangular, for red light and infrared light retro-reflective sensors
Operating conditions
Ambient temperature [°C] -10...60
Mechanical data
Weight [g] 66.6
Dimensions [mm] 100 x 100 x 9.5
Reflector surface [mm] 96 x 96
Materials plastics
Remarks
Pack quantity 1 pcs.