You probably do not come from: Namibia. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. RFID 125 kHz - Evaluation systems
  5. DTE100

RFID evaluation unit LF/HF

DTE100

DTELF/HFABRWDPUS00

RFID evaluation unit LF/HF

DTE100

DTELF/HFABRWDPUS00

  • RFID evaluation unit with PROFIBUS DP
  • With four channels for the connection of RFID antennas or digital I/Os
  • Connection of the antennas with ifm standard connection cables
  • Optimised Ethernet TCP/IP web server for device setup, diagnostics and monitoring
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
  • pi
  • cul
Application
Application for up to 4 read/write heads type ANT41x/ANT51x
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 3000
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 4
Outputs
Number of digital outputs 4
Max. current load per output [mA] 500; (IO 1,2; IO 3,4: 1000 mA)
Interfaces
Communication interface PROFIBUS DP
Factory settings
IP address: 192.168.0.79
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.100
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -20...85
Protection IP 67
Tests / approvals
Shock resistance
IEC 60068-2-27 15 g 11 ms
Vibration resistance
IEC 60068-2-6 ±1.6 mm (17...18 Hz) / 2 g (10...150 Hz)
MTTF [years] 101.69
Mechanical data
Weight [g] 390
Dimensions [mm] 115 x 46.2 x 85
Materials upper part: PA Grivory GV5H orange; upper part: TPE; lower part: GD-AlSi12
Displays / operating elements
Display
power supply 1 x LED, green
1 x LED, yellow
Profibus-DP 1 x LED, red
1 x LED, green
Ethernet 1 x LED, green
1 x LED, yellow
Inputs / outputs 1 x LED, green
1 x LED, yellow
Accessories
Items supplied
Protective cap: M12, E73004
Remarks
Pack quantity 1 pcs.
Electrical connection - Profibus IN
Connector: M12; coding: B
Electrical connection - Profibus OUT
Connector: M12; coding: B
Electrical connection - power supply
Connector: M12; coding: A