You probably do not come from: Ireland. If necessary, change to: United States
Service hotline +3531 461 3200
  1. Products
  2. Industrial communication
  3. AS-Interface masters
  4. SmartPLC: AS-Interface masters / gateways
  5. AC1412

AS-Interface PROFIBUS DP gateway

AC1412

AS-i Gateway 2Master PB

AS-Interface PROFIBUS DP gateway

AC1412

AS-i Gateway 2Master PB

  • With integrated fieldbus interface
  • Reliable and fast data exchange with the sensor actuator level
  • Colour display for indicating the status of all AS-i slaves
  • User-friendly and simple configuration, set-up and diagnosis
  • Quick-setup menu with intuitive operation
  • ce
  • ukca
  • asi
  • pi
  • cul
Application
Application PROFIBUS gateway
Electrical data
Operating voltage [V] 18...32 DC; (AUX; AS-i: 21...31,6 V DC)
Current consumption [mA] < 500; (AUX / AS-i 1)
Max. current consumption from AS-i [mA] 500; (with external supply: 10 mA; AS-i 2: 10 mA)
Number of AS-i masters 2
Electrical separation yes
Outputs
Voltage range DC [V] to PELV
Interfaces
Communication interface Ethernet; PROFIBUS
Ethernet - Modbus TCP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol Modbus TCP
Usage type programming
Ethernet - TCP/IP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol TCP/IP
Usage type programming
Ethernet - UDP/IP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol UDP/IP
Usage type programming
PROFIBUS
Transmission standard EN 50170
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
Version DPV0; DPV1
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Protection IP 20
Tests / approvals
MTTF [years] 39
AS-i classification
AS-i version 3.0
AS-i master profile M4
AS-i certificate 97302
Mechanical data
Weight [g] 724.5
Housing housing for DIN rail mounting
Materials aluminium powder-coated; steel sheet galvanised; PC
Displays / operating elements
Display
function 1 x LED, red/green
full graphic LCD display
Accessories
Items supplied
terminals
Accessories (optional)
licence: "CODESYS V3", E71400
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²