You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0015

DAkkS calibration certificate for temperature sensors n-point

ZC0015

DAkkS-Kalibrierung Temp. N-Pkt

DAkkS calibration certificate for temperature sensors n-point

ZC0015

DAkkS-Kalibrierung Temp. N-Pkt

  • For defining the measurement uncertainty
  • Number and position of measurement points can be selected
  • For ensuring a constant product quality
  • Global recognition of the calibration certificate
Mechanical data
Weight [g] 45.45
Remarks
Remarks
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
Subsequent orders are only possible if the sensor is in a clean condition upon return.
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads".
max. 4 measurement points can be selected according to the customer's requirements
Temperature range -20°C...150°C