You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. Vision sensors
  4. 2D vision sensors for object recognition and inspection
  5. O2V121

Object inspection sensor

O2V121

O2VIRNKG/O/V/GM/E1/E2/S

Object inspection sensor

O2V121

O2VIRNKG/O/V/GM/E1/E2/S

  • For checking presence, size, position or completeness
  • Reliable detection of deviations in shape or changes in colour
  • Stand-alone device with integrated illumination
  • Intuitive, user-friendly handling
  • High-performance Ethernet interface for data transmission
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Image resolution [px] 640 x 480
Max. reading rate [Hz] 20
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 24 DC
Current consumption [mA] 300
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 850
Image sensor CMOS image sensor black/white
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 5
Inputs
Trigger 24 V NPN (IEC 61131-2 Typ 1); internal
Number of digital inputs 2
Input circuit of digital inputs 24 V PNP; (configurable; IEC 61131-2 Typ 1)
Outputs
Total number of outputs 5
Number of digital outputs 5; (configurable)
Output function 24 V NPN
Max. voltage drop switching output DC [V] 2
Max. current load per output [mA] 100
Short-circuit protection yes
Overload protection yes
Detection zone
Field of view size [mm]
Operating distance field of view Smallest detectable object Resolution
50 16 x 12 0,1 0,025
75 24 x 18 0,2 0,05
100 32 x 24 0,3 0,075
200 64 x 48 0,4 0,1
400 128 x 96 0,8 0,2
1000 320 x 240 2,0 0,5
2000 640 x 480 4,0 1,0
Image resolution [px] 640 x 480
Max. reading rate [Hz] 20
Software / programming
Parameter setting options via two pushbuttons and 10-segment display or via PC / notebook with operating software
Interfaces
Communication interface Ethernet
Ethernet
Number of Ethernet interfaces 1
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10; 100
Protocol TCP/IP; EtherNet/IP
Factory settings
IP address: 192.168.0.59
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.201
MAC address: see type label
Operating conditions
Ambient temperature [°C] -10...60
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
radiation of interference EN 61326
immunity EN 61326
Shock resistance
EN 60947-5-2, 7.4.1
IEC 60068-2-27
Vibration resistance
EN 60947-5-2, 7.4.2
IEC 60028-2-6
Mechanical data
Weight [g] 420
Dimensions [mm] 60 x 42 x 53.5
Materials housing: diecast zinc powder-coated; front pane: glass; LED window: PC
Displays / operating elements
Display
function 3 x LED, green
switching status 4 x LED, yellow
10-segment display, 4-digit
Accessories
Accessories (optional)
Operating software
Mounting accessories
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Electrical connection - Process connection
Connector: 1 x M12; coding: A