IN5262

|· IN-2004-FRKG/PH RT

Inductive sensors

DrawingWiring3D PDF PDF data sheet   Print Version

Collapse all categories
1: threaded insert M3, depth 5.8 mm, max. tightening torque 1.2 Nm (screw fixing class 8.8) when brass insert in contact with counterpart.
Product characteristics
Inductive sensor
Rectangular, plastics
Cable
Sensing range 4 mm; [nf] non-flush mountable
Electrical data
Electrical design DC PNP/NPN
Operating voltage [V]10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Output function normally open / closed programmable
Voltage drop [V]< 4.6
Minimum load current [mA]4
Leakage current [mA]< 0.5
Current rating [mA]300
Short-circuit protection pulsed
Overload protection yes
Switching frequency [Hz]1200
Range
Sensing range [mm]4
Real sensing range (Sr) [mm]4 ± 10 %
Operating distance [mm]0...3.25
Accuracy / deviations
Correction factors mild steel = 1 / stainless steel approx. 0.7 / brass approx. 0.4 / Al approx. 0.3 / Cu approx. 0.2
Hysteresis [% of Sr]1...15
Switch-point drift [% of Sr]-10...10
Environment
Ambient temperature [°C]-25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2 
EN 55011:  class B
MTTF [Years]1773
Mechanical data
Mounting non-flush mountable
Housing materials PBT
Weight [kg]0.106
Displays / operating elements
Output status indication LEDRed
Electrical connection
Connection PUR / PVC cable / 2 m; 2 x 0.5 mm²
Wiring
Core colours
BKblack
WHwhite
Remarks
Pack quantity [piece]1
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen  —  We reserve the right to make technical alterations without prior notice.  —  GB  —  IN5262  —  26.04.2013
 
up | Select language | PDF data sheet | Print Version
Approvals, classifications as well as product news, animations and videos on this product