You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IM5172

Inductive sensor with IO-Link

IM5172

IMC3020BFRKG/IO/US-100

Inductive sensor with IO-Link

IM5172

IMC3020BFRKG/IO/US-100

  • Long sensing range for use in conveying
  • Five positions of the sensing face selectable
  • LED display to check switching status and operation
  • Reliable transmission of the distance as linearised process value via IO-Link
  • Normally closed / normally open and PNP/NPN adjustable via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (selectable)
Communication interface IO-Link
Housing rectangular
Dimensions [mm] 40 x 40 x 54
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Overload protection yes
Detection zone
Switch point IO-Link [mm] 3.9...19.6; (parameterisable)
Measuring range IO-Link [mm] 2.1...21
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.8 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Linearity error of analogue output [%] ± 2 %; (of the final value of the measuring range)
Repeatability analogue output [%] ± 1 %; (of the final value of the measuring range)
Temperature coefficient ± 0,2 %/K; (of the final value of the measuring range)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles Smart Sensor: Device Identification; Device Diagnosis; Device Teach Channel; Binary Data Channel; Process Data Variable
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3
Supported DeviceIDs
Type of operation DeviceID
default 791
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 632
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A009
File number UL E174191
Mechanical data
Weight [g] 147
Housing rectangular
Sensing face 5 positions selectable
Mounting flush mountable
Dimensions [mm] 40 x 40 x 54
Materials PA
Displays / operating elements
Display
operation LED, green
SIO mode
output stage supplied with current LED, yellow lights
IO-Link mode
target in measuring range LED, yellow lights
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: brass, white bronze coated