![]() | ![]() |
IGS200 | |
IGB2008BARKG/M/US-104-DRS | Inductive sensors |
IGS200 - Drawing~Print scale drawing~
![]() | |
| Made in Germany | |
| Product characteristics | ||||||||||||
| Inductive sensor | ||||||||||||
| Metal thread M18 x 1 | ||||||||||||
| Connector | ||||||||||||
| Increased sensing range | ||||||||||||
| gold-plated contacts | ||||||||||||
| Sensing range 8 mm; [f] flush mountable | ||||||||||||
| Electrical data | ||||||||||||
| Electrical design | DC PNP/NPN | |||||||||||
| Operating voltage [V] | 10...30 DC | |||||||||||
| Protection class | II | |||||||||||
| Reverse polarity protection | yes | |||||||||||
| Outputs | ||||||||||||
| Output function | normally open | |||||||||||
| Voltage drop [V] | < 2.5 | |||||||||||
| Minimum load current [mA] | 2 | |||||||||||
| Leakage current [mA] | < 0.5 | |||||||||||
| Current rating [mA] | 100 | |||||||||||
| Short-circuit protection | pulsed | |||||||||||
| Overload protection | yes | |||||||||||
| Switching frequency [Hz] | 300 | |||||||||||
| Range | ||||||||||||
| Sensing range [mm] | 8 | |||||||||||
| Real sensing range (Sr) [mm] | 8 ± 10 % | |||||||||||
| Operating distance [mm] | 0...6.5 | |||||||||||
| Accuracy / deviations | ||||||||||||
| Correction factors | mild steel = 1 / stainless steel approx. 0.7 / brass approx. 0.5 / Al approx. 0.4 / Cu approx. 0.3 | |||||||||||
| Hysteresis [% of Sr] | 3...15 | |||||||||||
| Switch-point drift [% of Sr] | -10...10 | |||||||||||
| Environment | ||||||||||||
| Ambient temperature [°C] | -25...70 | |||||||||||
| Protection | IP 67 | |||||||||||
| Tests / approvals | ||||||||||||
| EMC |
| |||||||||||
| MTTF [Years] | 2655 | |||||||||||
| Mechanical data | ||||||||||||
| Mounting | flush mountable | |||||||||||
| Housing materials | brass white bronze coated; active face: PBT (Pocan) | |||||||||||
| Weight [kg] | 0.044 | |||||||||||
| Displays / operating elements | ||||||||||||
| Output status indication LED | yellow (4 x 90°) | |||||||||||
| Electrical connection | ||||||||||||
| Connection | M12 connector; gold-plated contacts | |||||||||||
| Wiring IGS200 - Wiring~Print wiring diagram~
| ||||||||||||
| Accessories | ||||||||||||
| Accessories (included) | 2 lock nuts | |||||||||||
| Remarks | ||||||||||||
| Remarks |
| |||||||||||
| Pack quantity [piece] | 1 | |||||||||||
| ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen We reserve the right to make technical alterations without prior notice. GB IGS200 06.03.2003 | ||||||||||||
../acgroup/IGS200.jp
Bitte warten... / please wait...

../install/IGS200.jp
Bitte warten... / please wait...

../cad/IGS200.jp
Bitte warten... / please wait...

../misc/IGS200.jp
Bitte warten... / please wait...

IGS200 - Data sheet~Print data sheet~PDF data sheet~http://tds.ifm-electronic.com/tentacle/servlet/PdfRequestServlet?styleId=datasheet2_xhtml&partNumber=IGS200&pg=100&site=ind&lang=ENGB&locale=en_GB
IGS200 - Variants~~







Product characteristics