You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IG6615

Inductive sensor with IO-Link

IG6615

IGK3007BFRKG/IO/US-104

Inductive sensor with IO-Link

IG6615

IGK3007BFRKG/IO/US-104

  • For a precise position monitoring on machines
  • Flexible use thanks to large operating temperature range
  • Very high repeatability
  • Reliable transmission of the distance as linearised process value via IO-Link
  • Normally closed / normally open and PNP/NPN adjustable via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (selectable)
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M18 x 1 / L = 60
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Overload protection yes
Detection zone
Switch point IO-Link [mm] 1.4...7; (parameterisable)
Measuring range IO-Link [mm] 0.75...7.5
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 3...15
Note on hysteresis
parameterisable
Linearity error of analogue output [%] ± 2 %; (of the final value of the measuring range)
Repeatability analogue output [%] ± 1 %; (of the final value of the measuring range)
Temperature coefficient ± 0,3 %/K; (of the final value of the measuring range)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles Smart Sensor: Device Identification; Device Diagnosis; Device Teach Channel; Binary Data Channel; Process Data Variable
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3
Supported DeviceIDs
Type of operation DeviceID
default 791
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -40 °C; TB = 85 °C; t1 = 30 min; t2 = < 10 s; 50 cycles
MTTF [years] 672
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A008
File number UL E174191
Mechanical data
Weight [g] 47.7
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 60
Thread designation M18 x 1
Materials brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated
Displays / operating elements
Display
switching status 4 x LED, yellow
SIO mode
output stage supplied with current LED, yellow lights
IO-Link mode
target in measuring range LED, yellow lights
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A