![]() | ![]() |
IF5760 | |
IFA2004-FRKG/V4A/US-100-IRF RT | Inductive sensors |
IF5760 - Drawing~Print scale drawing~
![]() | |
| Made in Germany | |
| Product characteristics | ||||||
| Inductive sensor | ||||||
| Metal thread M12 x 1 | ||||||
| Connector | ||||||
| Sensing range 4 mm; [nf] non-flush mountable | ||||||
| Electrical data | ||||||
| Electrical design | DC PNP/NPN | |||||
| Operating voltage [V] | 10...55 DC | |||||
| Protection class | II | |||||
| Reverse polarity protection | yes | |||||
| Outputs | ||||||
| Output function | normally open / closed programmable | |||||
| Voltage drop [V] | < 4.6 | |||||
| Minimum load current [mA] | 4 | |||||
| Leakage current [mA] | < 0.5 | |||||
| Current rating [mA] | 300 | |||||
| Short-circuit protection | pulsed | |||||
| Overload protection | yes | |||||
| Switching frequency [Hz] | 1500 | |||||
| Range | ||||||
| Sensing range [mm] | 4 | |||||
| Real sensing range (Sr) [mm] | 4 ± 10 % | |||||
| Operating distance [mm] | 0...3.25 | |||||
| Accuracy / deviations | ||||||
| Correction factors | mild steel = 1 / stainless steel approx. 0.7 / brass approx. 0.4 / Al approx. 0.3 / Cu approx. 0.2 | |||||
| Hysteresis [% of Sr] | 1...15 | |||||
| Switch-point drift [% of Sr] | -10...10 | |||||
| Environment | ||||||
| Ambient temperature [°C] | -25...80 | |||||
| Protection | IP 67 | |||||
| Tests / approvals | ||||||
| EMC |
| |||||
| MTTF [Years] | 1815 | |||||
| Mechanical data | ||||||
| Mounting | non-flush mountable | |||||
| Housing materials | stainless steel 316Ti / 1.4571; active face: PBT | |||||
| Weight [kg] | 0.036 | |||||
| Displays / operating elements | ||||||
| Output status indication LED | red | |||||
| Electrical connection | ||||||
| Connection | M12 connector; gold-plated contacts | |||||
| Wiring IF5760 - Wiring~Print wiring diagram~
| ||||||
| Accessories | ||||||
| Accessories (included) | 2 lock nuts | |||||
| Remarks | ||||||
| Pack quantity [piece] | 1 | |||||
| ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen We reserve the right to make technical alterations without prior notice. GB IF5760 06.03.2003 | ||||||
../acgroup/IF5760.jp
Bitte warten... / please wait...

../install/IF5760.jp
Bitte warten... / please wait...

../cad/IF5760.jp
Bitte warten... / please wait...

../misc/IF5760.jp
Bitte warten... / please wait...

IF5760 - Data sheet~Print data sheet~PDF data sheet~http://tds.ifm-electronic.com/tentacle/servlet/PdfRequestServlet?styleId=datasheet2_xhtml&partNumber=IF5760&pg=100&site=ind&lang=ENGB&locale=en_GB
IF5760 - Variants~~







Product characteristics