![]() | ![]() |
EC2080 | |
R360/PDM360/CROSS-CABLE | Control systems for mobile vehicles |
EC2080 - Drawing~Print scale drawing~
![]() | |
| Made in Germany | |
| Product characteristics | |||||
| Jumper | |||||
| RJ45 plug / RJ45 plug | |||||
| Ethernet | |||||
| Cross-over patch cable | |||||
| Electrical data | |||||
| Electrical design | Patch cable | ||||
| Environment | |||||
| Ambient temperature [°C] | -25...80 | ||||
| Protection | IP 68 | ||||
| Mechanical data | |||||
| Design | straight / straight | ||||
| Housing materials | PUR | ||||
| Weight [kg] | 0.072 | ||||
| Electrical connection | |||||
| Connection | PVC cable / 2 m; Ø 6 mm | ||||
| Sheath colour | grey | ||||
| Wiring EC2080 - Wiring~Print wiring diagram~
| |||||
| Remarks | |||||
| Pack quantity [piece] | 1 | ||||
| ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen We reserve the right to make technical alterations without prior notice. GB EC2080 09.11.2010 | |||||
../acgroup/EC2080.jp
Bitte warten... / please wait...

../install/EC2080.jp
Bitte warten... / please wait...

../cad/EC2080.jp
Bitte warten... / please wait...

../misc/EC2080.jp
Bitte warten... / please wait...

EC2080 - Data sheet~Print data sheet~PDF data sheet~http://tds.ifm-electronic.com/tentacle/servlet/PdfRequestServlet?styleId=datasheet2_xhtml&partNumber=EC2080&pg=ecomat100&site=ind&lang=ENGB&locale=en_GB
EC2080 - Variants~~







Product characteristics