You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for mobile cameras
  5. E3M159

Extension cable

E3M159

CONNECTION CABLE M12 5M EXT.

Extension cable

E3M159

CONNECTION CABLE M12 5M EXT.

  • For the reliable connection of mobile 3D cameras
  • Good electromagnetic compatibility thanks to shielded cable
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ce
  • ukca
Application
Special feature Screened cable; Drag chain suitability
Design extension for O3M connection cable for 3D Smart sensor mobile with analogue video output PAL
Electrical data
Operating voltage [V] < 25 AC / < 60 DC
Protection class III
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67; IP 69K
Mechanical data
Weight [g] 274.3
Dimensions [mm] 14.5 x 14.5 x 48.4
Materials housing: PUR; Sealing: FKM; contact pins: CuSn6 nickel-plated and tin-plated
Material nut stainless steel (303/1.4305)
Drag chain suitability yes
Drag chain suitability
bending radius for fixed installation ≥ 60 mm
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, TPU, black, Ø 6 mm, shielded; Impedance 75 Ω
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Locking: stainless steel (303/1.4305)
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (303/1.4305)