Operating software for 1D/2D code readers
E2I200
USER INTERFACE SOFTWARE O2I
Operating software for 1D/2D code readers
E2I200
USER INTERFACE SOFTWARE O2I
- For the quick set-up of 1D/2D code readers
- User-friendly creation and administration of application-specific configurations
- Real-time monitor mode for set-up and service purposes
- Storage and distribution of service reports
- Application analysis via service report
Application
Design | For 1D/2D code readers |
---|
Software / programming
Data carrier | CD-ROM |
---|
System requirements
CPU type (or better) | Pentium III |
---|---|
Min. CPU cycle | 500 MHz |
Min. RAM | 128 MB |
Min. hard disk memory | 35 MB |
Min. graphic resolution | 1024 x 768 |
Network card | Ethernet 10 / 100 Mbit |
Network protocol | Ethernet TCP/IP |
Mechanical data
Weight [g] | 53.2 |
---|
Remarks
Pack quantity | 1 pcs. |
---|