You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E11996

Mounting clamp for position sensors

E11996

MOUNTING CLAMP M30

Mounting clamp for position sensors

E11996

MOUNTING CLAMP M30

  • End stop for defined installation position
  • Safe fixing of the sensor with click-fit mounting
  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Reliable mounting on a surface by means of two screws
  • ce
Application
Design with end stop
Installation for sensors with 45° chamfer
Operating conditions
Ambient temperature [°C] -25...85
Mechanical data
Weight [g] 24
Dimensions [mm] 35 x 35 x 41
Inside diameter [mm] 30
Materials PC
Remarks
Pack quantity 1 pcs.