You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Condition monitoring
  3. Signalling and display
  4. Displays with monitoring function
  5. DX2042

Multifunction display for monitoring analogue standard signals

DX2042

DISPLAY/AX460/PNP OUT/AC/DC

Multifunction display for monitoring analogue standard signals

DX2042

DISPLAY/AX460/PNP OUT/AC/DC

  • Clearly readable colour display with touch screen
  • Large AC/DC operating voltage range
  • Reliable monitoring of sensors with analogue standard signals
  • Freely scalable display values and signal combinations
  • Switching outputs to reliably monitor limit values
  • ce
  • ukca
Product characteristics
Dimensions [mm] 48 x 112 x 116
Application
Application displaying and monitoring analogue signals; e.g. pressure sensors, temperature sensors or flow sensors
Electrical data
Frequency AC [Hz] 50...60
Operating voltage [V] 115...230 AC / 18...30 DC
Current consumption [mA] 100
Inputs / outputs
Number of inputs and outputs Number of analogue inputs: 2; Number of digital outputs: 4
Inputs
Number of analogue inputs 2; (Spannungs- oder Stromeingang)
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] -10...10
Resolution of analogue input 16 bit
Precision analogue input [%] 0,1
Outputs
Number of digital outputs 4
Overload protection yes
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...70
Protection IP 65
Protection rating terminals IP 20
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
EN 61000-6-4
Mechanical data
Weight [g] 350.5
Type of mounting panel cutout: 91 x 43 mm
Dimensions [mm] 48 x 112 x 116
Materials Noryl UL94-V-0
Displays / operating elements
Display
colour display full graphic LCD display, touch screen
Electrical connection
Connection screw terminals: