CR0403

|· R360/BasicController 12/12

Control systems for mobile vehicles

DrawingWiring3D PDF PDF data sheet   Print Version


Collapse all categories
Product characteristics

Datasheet in PDF format: CR0403.pdf
 
BasicController
12 inputs / 12 outputs
2 CAN interfaces
Configurable input / output functions
Programming according to IEC 61131-3
8...32 V DC
Inputs / outputs
Inputs / outputs total 24
Inputs
Digital 12
Analogue 4
Analogue input 0...10/32 V, 0...20 mA
Frequency 4
Resistor 4
Outputs
Digital 12
PWM 10
PWM-I 2
Interfaces
CAN 2
Tests / approvals
MTTF [Years]111
Mechanical data
Weight [kg]0.409
Remarks
Pack quantity [piece]1
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen  —  We reserve the right to make technical alterations without prior notice.  —  GB  —  CR0403  —  07.04.2015
 
up | Select language | PDF data sheet | Print Version
Approvals, classifications as well as product news, animations and videos on this product