- Products
- Industrial communication
- AS-Interface masters
- SmartPLC: AS-Interface masters / gateways
- AC1434
Application
Application | standard PLC and/or AS-i/EtherCAT gateway |
---|
Electrical data
Operating voltage [V] | 18...32 DC; (AUX; AS-i: 21...31,6 V DC) |
---|---|
Current consumption [mA] | < 500; (AUX / AS-i 1) |
Max. current consumption from AS-i [mA] | 500; (with external supply: 10 mA; AS-i 2: 10 mA) |
Number of AS-i masters | 2 |
Electrical separation | yes |
Outputs
Voltage range DC [V] | to PELV |
---|
Interfaces
Communication interface | Ethernet; OPC-UA |
---|
Protocol | EtherCAT |
---|---|
Usage type | data transmission; programming |
Transmission rate | 100 MBaud |
---|---|
Protocol | EtherNet/IP |
Usage type | programming |
Transmission rate | 10 MBaud; 100 MBaud |
---|---|
Connector type | RJ45 |
Protocol | Modbus TCP |
Usage type | programming |
Transmission rate | 10 MBaud; 100 MBaud |
---|---|
Connector type | RJ45 |
Protocol | TCP/IP |
Usage type | programming |
Transmission rate | 10 MBaud; 100 MBaud |
---|---|
Connector type | RJ45 |
Protocol | UDP/IP |
Usage type | programming |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Protection | IP 20 |
Tests / approvals
MTTF [years] | 37 |
---|
AS-i classification
AS-i version | 3.0 |
---|---|
AS-i master profile | M4 |
AS-i certificate | 97304 |
Mechanical data
Weight [g] | 731.5 |
---|---|
Housing | housing for DIN rail mounting |
Materials | aluminium powder-coated; steel sheet galvanised; PC |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm² |
---|