You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. AS-Interface gateways with PLC functionality
  5. AC1355

AS-Interface PROFIBUS DP gateway with PLC

AC1355

ContrE M4 1Mstr DPV1+ET

AS-Interface PROFIBUS DP gateway with PLC

AC1355

ContrE M4 1Mstr DPV1+ET

  • With integrated fieldbus interface and PLC
  • Reliable and fast data exchange with the sensor actuator level
  • Colour display for indicating the status of all AS-i slaves
  • User-friendly and simple configuration, set-up and diagnosis
  • Quick-setup menu with intuitive operation
Article no longer available - archive entry
Alternative articles: AC1411 Product comparison: AC1355 / AC1411 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Application
Application decentralised controller
Electrical data
Operating voltage [V] 24 DC
Insulation rating [V] 500
Current consumption [mA] < 400
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Number of AS-i masters 1
Electrical separation yes
Interfaces
Communication interface RS232; Ethernet; PROFIBUS
Ethernet - CAA
Protocol CAA
Ethernet - Modbus TCP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol Modbus TCP
Usage type programming
PROFIBUS
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
RS232
Number of R232 interfaces 1
Transmission rate 9600...115200 Baud
Connector type RJ11
Usage type programming
Note on interfaces
electrically isolated
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Protection IP 20
AS-i classification
AS-i version 2.11; 3.0
AS-i master profile M4
Mechanical data
Weight [g] 588.5
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
function 2 x LED, red
2 x LED, green
3 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.