Pressure transmitter
PU5601
PU-250-SEG14-B-DVG/AM
Pressure transmitter
PU5601
PU-250-SEG14-B-DVG/AM
- For the reliable detection of the system pressure in mobile machines
- Robust stainless steel housing with high shock and vibration resistance
- Compact housing for use where space is restricted
- AMP connector for the fast and easy connection to the on-board system
- With long-term stability thanks to high repeatability and low linearity error
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Application
Application | for mobile applications | |||
---|---|---|---|---|
Media | liquids and gases | |||
Medium temperature [°C] | -40...125 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Note on pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 16...32 DC |
---|---|
Current consumption [mA] | < 12 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.1 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Short-circuit proof | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,05; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 0,8; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis) |
Linearity deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS) |
Hysteresis deviation [% of the span] | < ± 0,2 |
Long-term stability [% of the span] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1 (0...80 °C); < ± 0,2 (-40...0 °C / 80...125 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,1 (0...80 °C); < ± 0,2 (-40...0 °C / 80...125 °C) |
Response times
Step response time analogue output [ms] | 2 |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [years] | 640 | ||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 63.5 |
---|---|
Materials | 1.4542 (17-4 PH / 630); stainless steel (316L/1.4404); PPS |
Materials (wetted parts) | 1.4542 (17-4 PH / 630) |
Min. pressure cycles | 60 million; (at 1.2 times nominal pressure) |
Tightening torque [Nm] | 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/4 external thread (DIN EN ISO 1179-2) |
Process connection sealing | HNBR (DIN EN ISO 1179-2) |
Restrictor element integrated | yes |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x AMP-Superseal; Maximum cable length: 30 m |
---|