3D camera
O3D301
O3DIRDKG/E1/GM/T/40
3D camera
O3D301
O3DIRDKG/E1/GM/T/40
- Visual assessment of distance, level or volume
- Reliable distance measurement due to time-of-flight measurement
- Illumination, measurement and evaluation in one unit
- Output of 93,000 distance and grey values per measurement for a detailed evaluation of the application
- Integration by means of intuitive parameter setting software
Product characteristics
Image resolution 3D [px] | 352 x 264 |
---|---|
Angle of aperture 3D [°] | 40 x 30; (nominal value without lens distortion correction) |
Max. reading rate [Hz] | 25 |
Application
Application | output of 3D image data |
---|
Electrical data
Operating voltage [V] | 20.4...28.8 DC; (EN 61131-2) |
---|---|
Current consumption [mA] | < 2400; (peak current pulsed; typical value: 420; maximum value: 1600) |
Power consumption [W] | 10; (typical value) |
Protection class | III |
Image sensor | PMD 3D ToF-Chip |
Internal lighting | yes; (infrared: 850 nm invisible radiation LED) |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Inputs
Trigger | 24 V PNP/NPN (IEC 61131-2 Typ 3) |
---|
Outputs
Total number of outputs | 2 |
---|---|
Number of digital outputs | 2; (configurable) |
Output function | 24 V PNP/NPN; (EN 61131-2) |
Max. current load per output [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Operating distance [mm] | 300...10000 | ||
---|---|---|---|
Note on operating distance |
|
||
Image resolution 3D [px] | 352 x 264 | ||
Angle of aperture 3D [°] | 40 x 30; (nominal value without lens distortion correction) | ||
Max. reading rate [Hz] | 25 |
Measuring/setting range
Measuring range [m] | < 30 |
---|
Software / programming
Parameter setting options | via PC with ifm Vision Assistant or XML-RPC |
---|
Interfaces
Communication interface | Ethernet |
---|
Number of Ethernet interfaces | 1 | |||
---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | |||
Transmission rate | 10; 100 | |||
Protocol | TCP/IP | |||
Factory settings |
|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65; IP 67 |
Max. immunity to extraneous light [klx] | 8; (with reduced measuring accuracy and repeatability: < 100) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Photobiological safety | exempt group; (DIN EN 62471) | ||||
Electrical protection |
|
||||
MTTF [years] | 45.02 |
Mechanical data
Weight [g] | 785 |
---|---|
Dimensions [mm] | 72 x 67.1 x 82.6 |
Materials | housing: diecast aluminium; front pane: Gorilla Glass; function display: PA |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
Connector: 1 x M12; coding: D |
Electrical connection - Process connection
Connector: 1 x M12; coding: A |
Other data
Field of view size
without lens distortion correction | with lens distortion correction | |||
measuring range / distance [m] | Length [m] | Width [m] | Length [m] | Width [m] |
0.50 | 0.27 | 0.36 | 0.26 | 0.35 |
1.00 | 0.53 | 0.73 | 0.52 | 0.69 |
2.00 | 1.07 | 1.46 | 1.04 | 1.39 |
3.00 | 1.60 | 2.19 | 1.56 | 2.08 |
4.00 | 2.13 | 2.92 | 2.08 | 2.78 |
5.00 | 2.67 | 3.65 | 2.61 | 3.47 |